Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
A-Spring - Spring loaded Units
Bill of material
A1507-13
ORDERNO
Article-number
A1507-13 kg
SER
Series
1
BALL
Ball-Ø
25.4 mm
FH
Finish housing
steel zinc plated
FB
Finish balls
zinc plated
LC
Load capacity
50 kg
LCDEP
Load capacity depress
130 kg
A
71.3 mm
B
19.3 mm
C
14.1 mm
D
44.5 mm
E
52.9 mm
F
2.0 mm
G
60.4 mm
H
2x5.1
H1
5.1 mm
L
72.2 mm
S
55.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices